IESNA:LM-63-2002
[TEST]P950027
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27740
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3814.5 4102.1 4411 4721.3 4959.1 5104.8 5193.3 5243.1 5298 5361.7
5443.6 5554.9 5704.9 5882 6097.2 6459.5 7006.9 7732.9 8629.4 9750.7
11220.2 12907.2 14703.2 16336.7 17324 16822.7 15819.3 14474.9 12859.6 10934.8
8499.9 6073 3974.8 2310.5 1016.6 314.7 0
3814.5 4117.6 4465.3 4809.7 5063.6 5218.1 5291.1 5309.1 5321 5331.5
5348.5 5384.8 5451.2 5534.7 5672.1 5959.4 6463.1 7193.4 8144.8 9279.2
10637.8 12202 14006.5 15957.3 17913.3 18432.9 17330.6 15912.2 14423 12728.9
10356.8 7806.4 5433.1 3307.5 1545.7 492.5 0
3814.5 4133.3 4519.7 4897.9 5168.1 5331.2 5388.7 5375.1 5344.1 5301.3
5253.3 5214.5 5197.7 5187.5 5247.2 5459.4 5919.3 6653.8 7660 8807.6
10055.6 11496.9 13309.7 15577.8 18502.8 20043.2 18841.9 17349.6 15986.6 14523.2
12213.7 9539.9 6891.3 4304.5 2074.8 670.4 0
3814.5 4155.4 4573.6 4977.4 5261.4 5415.5 5441.6 5376.1 5274.6 5157.3
5034.7 4924.9 4841.2 4784.1 4826.8 5077.4 5635.2 6490.2 7587.8 8792.9
10058 11425.6 13031.8 15020.2 17810.4 19965.2 19140.9 17489.9 16049.2 14568.2
12380.4 9778.5 7187.8 4635.8 2356.6 827.6 0
3814.5 4177.5 4627.6 5056.9 5354.6 5499.5 5494.6 5377 5205 5013.3
4816 4635.4 4484.6 4380.7 4406.6 4695.4 5351.1 6326.5 7515.5 8778.3
10060.5 11354.2 12753.8 14462.9 17118.1 19887 19439.8 17629.9 16112 14613.2
12547.1 10017.1 7484.4 4967.2 2638.4 984.8 0
3814.5 4190.7 4656.9 5104.8 5411.1 5540.5 5496 5317.7 5074.2 4820.8
4582.2 4376.3 4214.7 4127 4230.3 4683.9 5551.6 6763.9 8216.2 9789.2
11363.3 12910.3 14485.7 16211.6 18773 21403 21366.4 19637.3 17907.2 16017.6
13639.8 10847.7 8111.7 5399 2993.2 1162.2 0
3814.5 4203.8 4686.1 5152.6 5467.3 5581.5 5497.5 5258.5 4943.3 4628.3
4348.5 4117.2 3944.8 3873.3 4054.2 4672.5 5752.2 7201.3 8917.1 10799.7
12666 14466.4 16217.4 17960.3 20427.9 22919.1 23293.1 21644.5 19702.1 17422.1
14732.5 11678.4 8738.8 5830.8 3347.9 1339.6 0
3814.5 4210.4 4703.9 5178.5 5492.5 5595.3 5482.9 5204.2 4848 4509.2
4223.2 3993.9 3830.4 3783.6 4033.3 4768.3 5984.9 7624.6 9612.6 11818
14010.1 16129.5 18200.1 20206 22832.2 25206.7 25511.3 23872.2 21619.2 18857.9
15743.2 12395.2 9115.3 5987.8 3437 1347.2 0
3814.5 4217 4721.7 5204.3 5517.5 5609 5468.2 5149.7 4752.7 4390
4098.2 3870.8 3716.1 3693.7 4012.4 4864 6217.6 8047.9 10308.3 12836.2
15354.3 17792.4 20182.7 22451.5 25236.5 27494 27729.3 26099.8 23536.1 20293.5
16753.9 13112.1 9491.6 6144.8 3526.1 1354.7 0
3814.5 4214.1 4735.2 5216.7 5527.1 5610.5 5450.9 5111.4 4694.2 4325.3
4037 3813 3662.3 3654.9 4009.2 4913.8 6333.6 8296.4 10730.6 13434.1
16166.9 18766.5 21341.2 23888.1 26789.2 28929.2 28951.2 27057.1 24068.2 20347.4
16483.1 12646.7 8742.9 5556.3 3054.8 1137.3 0
3814.5 4217 4721.7 5204.3 5517.5 5609 5468.2 5149.7 4752.7 4390
4098.2 3870.8 3716.1 3693.7 4012.4 4864 6217.6 8047.9 10308.3 12836.2
15354.3 17792.4 20182.7 22451.5 25236.5 27494 27729.3 26099.8 23536.1 20293.5
16753.9 13112.1 9491.6 6144.8 3526.1 1354.7 0
3814.5 4210.4 4703.9 5178.5 5492.5 5595.3 5482.9 5204.2 4848 4509.2
4223.2 3993.9 3830.4 3783.6 4033.3 4768.3 5984.9 7624.6 9612.6 11818
14010.1 16129.5 18200.1 20206 22832.2 25206.7 25511.3 23872.2 21619.2 18857.9
15743.2 12395.2 9115.3 5987.8 3437 1347.2 0
3814.5 4203.8 4686.1 5152.6 5467.3 5581.5 5497.5 5258.5 4943.3 4628.3
4348.5 4117.2 3944.8 3873.3 4054.2 4672.5 5752.2 7201.3 8917.1 10799.7
12666 14466.4 16217.4 17960.3 20427.9 22919.1 23293.1 21644.5 19702.1 17422.1
14732.5 11678.4 8738.8 5830.8 3347.9 1339.6 0
3814.5 4190.7 4656.9 5104.8 5411.1 5540.5 5496 5317.7 5074.2 4820.8
4582.2 4376.3 4214.7 4127 4230.3 4683.9 5551.6 6763.9 8216.2 9789.2
11363.3 12910.3 14485.7 16211.6 18773 21403 21366.4 19637.3 17907.2 16017.6
13639.8 10847.7 8111.7 5399 2993.2 1162.2 0
3814.5 4177.5 4627.6 5056.9 5354.6 5499.5 5494.6 5377 5205 5013.3
4816 4635.4 4484.6 4380.7 4406.6 4695.4 5351.1 6326.5 7515.5 8778.3
10060.5 11354.2 12753.8 14462.9 17118.1 19887 19439.8 17629.9 16112 14613.2
12547.1 10017.1 7484.4 4967.2 2638.4 984.8 0
3814.5 4155.4 4573.6 4977.4 5261.4 5415.5 5441.6 5376.1 5274.6 5157.3
5034.7 4924.9 4841.2 4784.1 4826.8 5077.4 5635.2 6490.2 7587.8 8792.9
10058 11425.6 13031.8 15020.2 17810.4 19965.2 19140.9 17489.9 16049.2 14568.2
12380.4 9778.5 7187.8 4635.8 2356.6 827.6 0
3814.5 4133.3 4519.7 4897.9 5168.1 5331.2 5388.7 5375.1 5344.1 5301.3
5253.3 5214.5 5197.7 5187.5 5247.2 5459.4 5919.3 6653.8 7660 8807.6
10055.6 11496.9 13309.7 15577.8 18502.8 20043.2 18841.9 17349.6 15986.6 14523.2
12213.7 9539.9 6891.3 4304.5 2074.8 670.4 0
3814.5 4117.6 4465.3 4809.7 5063.6 5218.1 5291.1 5309.1 5321 5331.5
5348.5 5384.8 5451.2 5534.7 5672.1 5959.4 6463.1 7193.4 8144.8 9279.2
10637.8 12202 14006.5 15957.3 17913.3 18432.9 17330.6 15912.2 14423 12728.9
10356.8 7806.4 5433.1 3307.5 1545.7 492.5 0
3814.5 4102.1 4411 4721.3 4959.1 5104.8 5193.3 5243.1 5298 5361.7
5443.6 5554.9 5704.9 5882 6097.2 6459.5 7006.9 7732.9 8629.4 9750.7
11220.2 12907.2 14703.2 16336.7 17324 16822.7 15819.3 14474.9 12859.6 10934.8
8499.9 6073 3974.8 2310.5 1016.6 314.7 0
3814.5 4070.6 4341.4 4606.5 4814.1 4945.4 5027.2 5074.6 5122.9 5182.8
5268.3 5387.7 5543.3 5722 5944.1 6264.2 6722.3 7322.2 8075.4 8970.9
10044.7 11172.7 12172.7 12881.4 13058.6 12312.8 11257.6 10001.8 8631.6 7146.2
5443.5 3810 2454.7 1420.7 639.1 209.3 0
3814.5 4039.2 4271.9 4491.9 4669 4786.1 4861.1 4906.1 4947.7 5003.8
5093.1 5220.4 5381.9 5562.2 5790.8 6068.9 6437.8 6911.5 7521.4 8191.1
8869.1 9438.2 9642.3 9426.1 8792.9 7802.9 6695.8 5528.8 4403.6 3357.8
2387.1 1546.9 934.6 531 261.7 103.9 0
3814.5 4005.7 4202.5 4385.9 4528.9 4627.4 4688.9 4718.3 4741.3 4772.4
4828.6 4916.4 5030.1 5148.8 5284.1 5435.6 5627.9 5879.5 6210.6 6563.4
6890.7 7103.2 7056.4 6726.7 6113.3 5283.8 4437.5 3608.4 2841.1 2172
1576.4 1068.2 688.2 423.3 226.3 93.8 0
3814.5 3972.3 4133.3 4280 4389 4468.8 4516.8 4530.5 4534.9 4540.8
4563.9 4612.2 4678.4 4735.5 4777.3 4802.2 4817.9 4847.6 4899.8 4935.7
4912.3 4768.1 4470.2 4027.5 3433.6 2764.7 2179.2 1688 1278.6 986.3
765.8 589.6 442 315.9 191 83.7 0
3814.5 3938.6 4063.5 4176.8 4263.7 4320.9 4346.6 4332.9 4295.5 4249.5
4204.1 4173.8 4159.6 4142.1 4109 4052.3 3974.3 3893.8 3819 3757.3
3689.9 3576.2 3387.7 3121.9 2776.7 2363.6 1992 1634.8 1293.8 1032.1
807.4 617.8 453.8 317.9 190 82.7 0
3814.5 3904.9 3993.8 4073.6 4138.3 4173.1 4176.3 4135.3 4056 3958.2
3844.5 3735.4 3640.6 3548.4 3440.9 3302.5 3130.9 2940.3 2738.4 2578.8
2467.6 2384.4 2305.1 2216.1 2119.8 1962.6 1804.8 1581.6 1308.9 1078
849 646.2 465.5 320.3 188.8 81.7 0
3814.5 3872.7 3928.7 3982.7 4030.8 4051.5 4035.5 3966 3846.1 3705.4
3548.4 3404.8 3284.8 3181.3 3079.5 2959.8 2817 2659.3 2491.9 2359.4
2271.4 2213.5 2171.4 2121.7 2045.6 1913.2 1781.5 1594.6 1369.2 1163.5
944.7 739.2 544.2 378.2 231.3 98.9 0
3814.5 3840.5 3863.5 3891.8 3923.1 3929.8 3894.7 3796.6 3636.2 3452.7
3252.4 3074.1 2928.9 2814 2718.2 2617.2 2503 2378.3 2245.4 2140
2075.3 2042.6 2037.8 2027.3 1971.4 1864.1 1758.2 1607.5 1429.3 1248.9
1040.4 832.1 622.8 436.2 273.7 116.4 0
3814.5 3809.4 3802 3807.9 3819.6 3821.1 3774.2 3654.9 3471.2 3264.9
3059.9 2898.9 2781.8 2695.5 2619.4 2530.8 2424.7 2306.1 2172.2 2045.6
1951.2 1899.9 1905 1910.2 1894.1 1854.6 1759.4 1604.3 1429.3 1263.2
1106.6 941.2 753.1 547.4 356.4 150.8 0
3814.5 3774.7 3741.3 3729.3 3735.2 3742.5 3711.3 3616.2 3461 3284.9
3114.1 2964.8 2833.5 2718.4 2609.8 2496 2371.2 2238.8 2107 1989.5
1886 1808.9 1767.9 1743.3 1720.2 1693.2 1636.5 1535.2 1406.6 1263.5
1101 938.3 752.7 553.6 364.5 161 0
3814.5 3746.6 3688.3 3658.7 3660.8 3681.6 3682.2 3626.8 3510.8 3358.5
3199 3046.8 2898.5 2756.9 2620.4 2484.2 2344.8 2203.7 2072.8 1960.8
1860.6 1783.7 1728.1 1685.3 1645.1 1599.3 1536.6 1452 1347.5 1222.9
1069.8 913.2 731.7 543.3 353.5 156.6 0
3814.5 3718.6 3635.2 3588.3 3586.4 3621 3653.2 3637.4 3560.5 3432.2
3283.9 3128.7 2963.8 2795.4 2631.1 2472.5 2318.3 2168.5 2038.7 1932.1
1835.2 1758.7 1688.4 1627.4 1569.9 1505.4 1436.7 1368.9 1288.4 1182.4
1038.5 888.2 710.6 533.1 342.5 152.2 0
3814.5 3693.3 3590.7 3529.8 3527.9 3582 3658.5 3701.2 3671.3 3558.6
3397.6 3222.3 3041.3 2857.4 2678.3 2506.5 2342.7 2188.4 2055.4 1947.9
1859.8 1795.7 1741 1683.9 1619.5 1536.9 1448.8 1365.1 1275.2 1163.1
1020.1 869.5 695 522 330.1 149.9 0
3814.5 3668.1 3546.3 3471.2 3469.3 3543.4 3663.7 3765 3782.3 3685.4
3511.5 3315.6 3118.9 2919.4 2725.5 2540.3 2367.1 2208.5 2072.4 1963.6
1884.6 1832.6 1793.4 1740.4 1668.9 1568.4 1460.8 1361.3 1262 1143.9
1001.5 850.7 679.2 510.8 317.6 147.5 0
3814.5 3646 3507.1 3421.9 3416.2 3501.5 3652.9 3799 3853.3 3777.7
3602.4 3388.5 3179.4 2977.4 2782.8 2597.5 2422.5 2260.9 2122.1 2012.3
1930.5 1874.7 1838.7 1793.7 1730.1 1639.7 1537.2 1431.8 1324.1 1192.8
1037.8 880.3 703.8 508.8 307.1 147.1 0
3814.5 3623.9 3467.9 3372.4 3362.9 3460 3642.1 3832.8 3924.3 3870.1
3693.3 3461.4 3240 3035.5 2840.4 2654.9 2477.8 2313.4 2171.9 2060.9
1976.3 1916.8 1884.1 1846.9 1791.3 1711.1 1613.8 1502.5 1386.2 1241.5
1074.1 909.7 728.2 506.7 296.4 146.7 0
3814.5 3601.7 3432.3 3328.8 3313.9 3409.2 3598 3797.2 3907.9 3880.1
3727.3 3499.2 3270.7 3069.6 2881.4 2705.6 2536.1 2376.4 2237.2 2125.3
2034 1970.5 1931.2 1893.5 1838.6 1761.6 1662.1 1548.3 1425.7 1277.3
1106.4 937.5 751.6 498.5 273.7 129.4 0
3814.5 3579.6 3396.6 3285.3 3264.9 3358.5 3553.9 3761.8 3891.3 3889.9
3761.1 3537.1 3301.5 3103.8 2922.3 2756.2 2594.5 2439.3 2302.5 2189.7
2091.7 2024.3 1978.2 1940.2 1886 1812.1 1710.4 1594 1465.2 1313
1138.8 965.3 775 490.4 251 112 0
3814.5 3562.4 3369.2 3252.7 3225.9 3308.8 3483.1 3668 3784 3787.4
3677 3477.2 3255.9 3062 2892.5 2742.5 2597.8 2456.1 2326.6 2217.6
2127.4 2066.6 2023 1985.4 1931.4 1853.7 1747 1625.6 1493.7 1340.9
1164.3 992.1 795.4 533.7 291.6 129 0
3814.5 3545.2 3341.7 3220.2 3186.8 3259 3412.3 3574.1 3676.9 3684.9
3593.2 3417.5 3210.3 3020 2862.8 2728.7 2601.1 2473 2350.8 2245.4
2163.1 2108.9 2068 2030.5 1976.8 1895.2 1783.6 1657.2 1522.3 1368.9
1189.7 1018.8 815.6 577 332.3 146.1 0
3814.5 3531.3 3322.5 3197.4 3161.4 3226.1 3362.2 3500.4 3586.4 3591.9
3510.3 3353.3 3164.3 2983.2 2828.8 2697.5 2574.6 2450.6 2330.6 2231.3
2162.2 2116.6 2078.5 2041.2 1988.5 1906.5 1795.1 1668.5 1533.1 1381.8
1203.2 1031.3 832.3 605.4 367.4 160.3 0
3814.5 3517.4 3303.4 3174.5 3135.6 3193.1 3312.1 3426.6 3496.1 3498.6
3427.8 3289 3118 2946.5 2795 2666.2 2548.1 2428.3 2310.5 2217.3
2161.6 2124.2 2089 2051.9 2000.2 1917.8 1806.5 1679.6 1543.9 1394.6
1216.7 1043.9 849 633.8 402.5 174.5 0
3814.5 3506.5 3289.7 3158.9 3120.8 3176.6 3289.2 3392.6 3452.7 3452.8
3388 3262.4 3104.4 2937.6 2781.4 2641.5 2512.1 2383.7 2259.4 2171.9
2125.3 2094.6 2063.3 2025.8 1974.7 1894.8 1784.4 1659.3 1527.4 1380.9
1209.9 1034.6 844.9 632 399.6 171 0
3814.5 3495.7 3276.1 3143.4 3106 3160.2 3266.3 3358.5 3409 3406.8
3348.3 3235.6 3090.7 2928.6 2767.9 2616.9 2476.3 2339 2208.5 2126.5
2089 2065 2037.5 1999.8 1949.4 1871.8 1762.3 1639.1 1510.9 1367.1
1203.2 1024.9 840.9 630.1 396.7 167.2 0
3814.5 3485.7 3265.7 3134 3098.1 3153.5 3257.5 3347.4 3395.1 3391.5
3333.8 3229 3090.7 2929.8 2765 2603.8 2452 2303.8 2167.1 2088.2
2053.6 2033.3 2009.7 1972.2 1921 1842 1733.4 1612.2 1485.1 1342.5
1182.6 1004.1 813 606.6 378.2 157.8 0
3814.5 3475.6 3255.3 3124.8 3090.2 3146.7 3248.8 3336.1 3381.2 3376.1
3319.5 3222.4 3090.7 2931.1 2762.1 2590.8 2428 2268.5 2125.6 2050
2018.2 2001.7 1981.9 1944.6 1892.6 1812.1 1704.5 1585.2 1459.3 1318.1
1161.9 983.3 784.9 582.9 359.8 148.1 0
3814.5 3463.2 3245.1 3117.8 3087 3145.6 3248 3334.4 3376.8 3369.5
3311 3220.2 3092.9 2933.3 2760.6 2583.5 2413.7 2245.4 2099 2024.3
1993.6 1979 1961.4 1923.3 1870.7 1785.8 1681.8 1564.7 1435.9 1295.4
1140.2 966.1 752.4 562.1 341 139.1 0
3814.5 3475.6 3255.3 3124.8 3090.2 3146.7 3248.8 3336.1 3381.2 3376.1
3319.5 3222.4 3090.7 2931.1 2762.1 2590.8 2428 2268.5 2125.6 2050
2018.2 2001.7 1981.9 1944.6 1892.6 1812.1 1704.5 1585.2 1459.3 1318.1
1161.9 983.3 784.9 582.9 359.8 148.1 0
3814.5 3485.7 3265.7 3134 3098.1 3153.5 3257.5 3347.4 3395.1 3391.5
3333.8 3229 3090.7 2929.8 2765 2603.8 2452 2303.8 2167.1 2088.2
2053.6 2033.3 2009.7 1972.2 1921 1842 1733.4 1612.2 1485.1 1342.5
1182.6 1004.1 813 606.6 378.2 157.8 0
3814.5 3495.7 3276.1 3143.4 3106 3160.2 3266.3 3358.5 3409 3406.8
3348.3 3235.6 3090.7 2928.6 2767.9 2616.9 2476.3 2339 2208.5 2126.5
2089 2065 2037.5 1999.8 1949.4 1871.8 1762.3 1639.1 1510.9 1367.1
1203.2 1024.9 840.9 630.1 396.7 167.2 0
3814.5 3506.5 3289.7 3158.9 3120.8 3176.6 3289.2 3392.6 3452.7 3452.8
3388 3262.4 3104.4 2937.6 2781.4 2641.5 2512.1 2383.7 2259.4 2171.9
2125.3 2094.6 2063.3 2025.8 1974.7 1894.8 1784.4 1659.3 1527.4 1380.9
1209.9 1034.6 844.9 632 399.6 171 0
3814.5 3517.4 3303.4 3174.5 3135.6 3193.1 3312.1 3426.6 3496.1 3498.6
3427.8 3289 3118 2946.5 2795 2666.2 2548.1 2428.3 2310.5 2217.3
2161.6 2124.2 2089 2051.9 2000.2 1917.8 1806.5 1679.6 1543.9 1394.6
1216.7 1043.9 849 633.8 402.5 174.5 0
3814.5 3531.3 3322.5 3197.4 3161.4 3226.1 3362.2 3500.4 3586.4 3591.9
3510.3 3353.3 3164.3 2983.2 2828.8 2697.5 2574.6 2450.6 2330.6 2231.3
2162.2 2116.6 2078.5 2041.2 1988.5 1906.5 1795.1 1668.5 1533.1 1381.8
1203.2 1031.3 832.3 605.4 367.4 160.3 0
3814.5 3545.2 3341.7 3220.2 3186.8 3259 3412.3 3574.1 3676.9 3684.9
3593.2 3417.5 3210.3 3020 2862.8 2728.7 2601.1 2473 2350.8 2245.4
2163.1 2108.9 2068 2030.5 1976.8 1895.2 1783.6 1657.2 1522.3 1368.9
1189.7 1018.8 815.6 577 332.3 146.1 0
3814.5 3562.4 3369.2 3252.7 3225.9 3308.8 3483.1 3668 3784 3787.4
3677 3477.2 3255.9 3062 2892.5 2742.5 2597.8 2456.1 2326.6 2217.6
2127.4 2066.6 2023 1985.4 1931.4 1853.7 1747 1625.6 1493.7 1340.9
1164.3 992.1 795.4 533.7 291.6 129 0
3814.5 3579.6 3396.6 3285.3 3264.9 3358.5 3553.9 3761.8 3891.3 3889.9
3761.1 3537.1 3301.5 3103.8 2922.3 2756.2 2594.5 2439.3 2302.5 2189.7
2091.7 2024.3 1978.2 1940.2 1886 1812.1 1710.4 1594 1465.2 1313
1138.8 965.3 775 490.4 251 112 0
3814.5 3601.7 3432.3 3328.8 3313.9 3409.2 3598 3797.2 3907.9 3880.1
3727.3 3499.2 3270.7 3069.6 2881.4 2705.6 2536.1 2376.4 2237.2 2125.3
2034 1970.5 1931.2 1893.5 1838.6 1761.6 1662.1 1548.3 1425.7 1277.3
1106.4 937.5 751.6 498.5 273.7 129.4 0
3814.5 3623.9 3467.9 3372.4 3362.9 3460 3642.1 3832.8 3924.3 3870.1
3693.3 3461.4 3240 3035.5 2840.4 2654.9 2477.8 2313.4 2171.9 2060.9
1976.3 1916.8 1884.1 1846.9 1791.3 1711.1 1613.8 1502.5 1386.2 1241.5
1074.1 909.7 728.2 506.7 296.4 146.7 0
3814.5 3646 3507.1 3421.9 3416.2 3501.5 3652.9 3799 3853.3 3777.7
3602.4 3388.5 3179.4 2977.4 2782.8 2597.5 2422.5 2260.9 2122.1 2012.3
1930.5 1874.7 1838.7 1793.7 1730.1 1639.7 1537.2 1431.8 1324.1 1192.8
1037.8 880.3 703.8 508.8 307.1 147.1 0
3814.5 3668.1 3546.3 3471.2 3469.3 3543.4 3663.7 3765 3782.3 3685.4
3511.5 3315.6 3118.9 2919.4 2725.5 2540.3 2367.1 2208.5 2072.4 1963.6
1884.6 1832.6 1793.4 1740.4 1668.9 1568.4 1460.8 1361.3 1262 1143.9
1001.5 850.7 679.2 510.8 317.6 147.5 0
3814.5 3693.3 3590.7 3529.8 3527.9 3582 3658.5 3701.2 3671.3 3558.6
3397.6 3222.3 3041.3 2857.4 2678.3 2506.5 2342.7 2188.4 2055.4 1947.9
1859.8 1795.7 1741 1683.9 1619.5 1536.9 1448.8 1365.1 1275.2 1163.1
1020.1 869.5 695 522 330.1 149.9 0
3814.5 3718.6 3635.2 3588.3 3586.4 3621 3653.2 3637.4 3560.5 3432.2
3283.9 3128.7 2963.8 2795.4 2631.1 2472.5 2318.3 2168.5 2038.7 1932.1
1835.2 1758.7 1688.4 1627.4 1569.9 1505.4 1436.7 1368.9 1288.4 1182.4
1038.5 888.2 710.6 533.1 342.5 152.2 0
3814.5 3746.6 3688.3 3658.7 3660.8 3681.6 3682.2 3626.8 3510.8 3358.5
3199 3046.8 2898.5 2756.9 2620.4 2484.2 2344.8 2203.7 2072.8 1960.8
1860.6 1783.7 1728.1 1685.3 1645.1 1599.3 1536.6 1452 1347.5 1222.9
1069.8 913.2 731.7 543.3 353.5 156.6 0
3814.5 3774.7 3741.3 3729.3 3735.2 3742.5 3711.3 3616.2 3461 3284.9
3114.1 2964.8 2833.5 2718.4 2609.8 2496 2371.2 2238.8 2107 1989.5
1886 1808.9 1767.9 1743.3 1720.2 1693.2 1636.5 1535.2 1406.6 1263.5
1101 938.3 752.7 553.6 364.5 161 0
3814.5 3809.4 3802 3807.9 3819.6 3821.1 3774.2 3654.9 3471.2 3264.9
3059.9 2898.9 2781.8 2695.5 2619.4 2530.8 2424.7 2306.1 2172.2 2045.6
1951.2 1899.9 1905 1910.2 1894.1 1854.6 1759.4 1604.3 1429.3 1263.2
1106.6 941.2 753.1 547.4 356.4 150.8 0
3814.5 3840.5 3863.5 3891.8 3923.1 3929.8 3894.7 3796.6 3636.2 3452.7
3252.4 3074.1 2928.9 2814 2718.2 2617.2 2503 2378.3 2245.4 2140
2075.3 2042.6 2037.8 2027.3 1971.4 1864.1 1758.2 1607.5 1429.3 1248.9
1040.4 832.1 622.8 436.2 273.7 116.4 0
3814.5 3872.7 3928.7 3982.7 4030.8 4051.5 4035.5 3966 3846.1 3705.4
3548.4 3404.8 3284.8 3181.3 3079.5 2959.8 2817 2659.3 2491.9 2359.4
2271.4 2213.5 2171.4 2121.7 2045.6 1913.2 1781.5 1594.6 1369.2 1163.5
944.7 739.2 544.2 378.2 231.3 98.9 0
3814.5 3904.9 3993.8 4073.6 4138.3 4173.1 4176.3 4135.3 4056 3958.2
3844.5 3735.4 3640.6 3548.4 3440.9 3302.5 3130.9 2940.3 2738.4 2578.8
2467.6 2384.4 2305.1 2216.1 2119.8 1962.6 1804.8 1581.6 1308.9 1078
849 646.2 465.5 320.3 188.8 81.7 0
3814.5 3938.6 4063.5 4176.8 4263.7 4320.9 4346.6 4332.9 4295.5 4249.5
4204.1 4173.8 4159.6 4142.1 4109 4052.3 3974.3 3893.8 3819 3757.3
3689.9 3576.2 3387.7 3121.9 2776.7 2363.6 1992 1634.8 1293.8 1032.1
807.4 617.8 453.8 317.9 190 82.7 0
3814.5 3972.3 4133.3 4280 4389 4468.8 4516.8 4530.5 4534.9 4540.8
4563.9 4612.2 4678.4 4735.5 4777.3 4802.2 4817.9 4847.6 4899.8 4935.7
4912.3 4768.1 4470.2 4027.5 3433.6 2764.7 2179.2 1688 1278.6 986.3
765.8 589.6 442 315.9 191 83.7 0
3814.5 4005.7 4202.5 4385.9 4528.9 4627.4 4688.9 4718.3 4741.3 4772.4
4828.6 4916.4 5030.1 5148.8 5284.1 5435.6 5627.9 5879.5 6210.6 6563.4
6890.7 7103.2 7056.4 6726.7 6113.3 5283.8 4437.5 3608.4 2841.1 2172
1576.4 1068.2 688.2 423.3 226.3 93.8 0
3814.5 4039.2 4271.9 4491.9 4669 4786.1 4861.1 4906.1 4947.7 5003.8
5093.1 5220.4 5381.9 5562.2 5790.8 6068.9 6437.8 6911.5 7521.4 8191.1
8869.1 9438.2 9642.3 9426.1 8792.9 7802.9 6695.8 5528.8 4403.6 3357.8
2387.1 1546.9 934.6 531 261.7 103.9 0
3814.5 4070.6 4341.4 4606.5 4814.1 4945.4 5027.2 5074.6 5122.9 5182.8
5268.3 5387.7 5543.3 5722 5944.1 6264.2 6722.3 7322.2 8075.4 8970.9
10044.7 11172.7 12172.7 12881.4 13058.6 12312.8 11257.6 10001.8 8631.6 7146.2
5443.5 3810 2454.7 1420.7 639.1 209.3 0
3814.5 4102.1 4411 4721.3 4959.1 5104.8 5193.3 5243.1 5298 5361.7
5443.6 5554.9 5704.9 5882 6097.2 6459.5 7006.9 7732.9 8629.4 9750.7
11220.2 12907.2 14703.2 16336.7 17324 16822.7 15819.3 14474.9 12859.6 10934.8
8499.9 6073 3974.8 2310.5 1016.6 314.7 0
